COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
07204 Cup
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 07204

Bearing Material

N/A High Carbon Chrome Steel

Bore Diameter

N/A 20 mm

Bore Type

N/A Round

Cage Material

N/A Steel

Closure Type

N/A Open

Compatible Cone

N/A 4T-07087

Contact Angle

N/A 30 º

Cup Width

N/A 0.5000 in

Fillet Radius

N/A 0.05 in

Finish/Coating

N/A Uncoated

Flange Type

N/A Non-Flanged Cup

Lubrication Hole Type

N/A No Holes

UPC Code

N/A 4547359511956

Material

N/A Case Carburized Steel

Maximum Speed

N/A 23000 rpm

Operating Temperature Range

N/A -40 to 120 ºC

Outside Diameter

N/A 2.0470 in

Overall Width

N/A 14 mm

Precision Rating

N/A International Organization for Standardization (ISO) Class 0

Radial Dynamic Load Capacity

N/A 14500 N

Radial Static Load Capacity

N/A 8400 N

Number of Rows

N/A Single-Row

Fill Slot

N/A Non-Fill Slot

Series

N/A 4T

Single or Double Cup

N/A Single Cup

Snap Ring Included

N/A Without Snap Ring

Weight

N/A 0.130 lb