COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
423052 Tapered Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 423052

American Bearing Manufacturers Association (ABMA) Precision Rating

N/A Class 0

Assembly Type

N/A Two-Row Double-Outer Race (TDO)

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 260 mm

Closure Type

N/A Open

Double Inside Ring Width

N/A 130 mm

Double Outside Ring Width

N/A 104 mm

Dynamic Load Rating

N/A 259000 lbf

Fillet Radius

N/A 5 mm

Harmonization Code

N/A 8482.20.0067

UPC Code

N/A 4547359301960

Outside Diameter

N/A 400 mm

Overall Width

N/A 130 mm

Static Load Rating

N/A 490000 lbf

Weight

N/A 116.845 lb