COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Series

N/A TTSP

UPC Code

N/A 637400473983

Manufacturer Part Number

N/A T110

Supplier Name

N/A RBC® Bearings

Prop 65

N/A Yes

Bearing Material

N/A Steel

Bore Diameter

N/A 1.135 in

Outside Diameter

N/A 2.0940 in

Overall Width

N/A 0.6250 in

Weight

N/A 0.310 lb