COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Manufacturer Part Number

N/A T1921

Supplier Name

N/A RBC® Bearings

Prop 65

N/A Yes

Bearing Material

N/A Chrome Steel

Bore Diameter

N/A 1.822 in

Cage Material

N/A Steel

Dynamic Load Capacity

N/A 24500 lbf

Fillet Radius

N/A 0.03 in

Outside Diameter

N/A 3.15 in

Overall Width

N/A 0.629 in

Static Load Capacity

N/A 89500 lb

Thrust Bearing Type

N/A Flat Race Self-Aligning

Weight

N/A 0.75 lb