Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A FS6602-16-16-16-FG |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Tee |
End 1 Size |
N/A 1 in |
End 1 Style |
N/A Male Flat Face O-Ring |
End 1 Thread Size |
N/A 1-7/16-12 |
End 2 Size |
N/A 1 in |
End 2 Style |
N/A Female Flat Face O-Ring Swivel |
End 2 Thread Size |
N/A 1-7/16-12 |
End 3 Size |
N/A 1 in |
End 3 Style |
N/A Male Flat Face O-Ring |
End 3 Thread Size |
N/A 1-7/16-12 |
Material |
N/A One-Piece Forged Steel |
Maximum Operating Pressure |
N/A 6000 psi |
Overall Diameter |
N/A 1 in |
Overall Length |
N/A 3.74 in |
Weight |
N/A 1.52 lb |
Features & Benefits |
N/A
|