Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A 6602-06-06-04-FG |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Tee |
End 1 Size |
N/A 3/8 in |
End 1 Style |
N/A Male Joint Industry Council (JIC) 37º Flare |
End 1 Thread Type |
N/A Society of Automotive Engineers (SAE) |
End 1 Thread Size |
N/A 9/16-18 |
End 2 Size |
N/A 3/8 in |
End 2 Style |
N/A Female Joint Industry Council (JIC) 37º Flare Swivel |
End 2 Thread Type |
N/A Society of Automotive Engineers (SAE) |
End 2 Thread Size |
N/A 9/16-18 |
End 3 Size |
N/A 1/4 in |
End 3 Style |
N/A Male Joint Industry Council (JIC) 37º Flare |
End 3 Thread Type |
N/A Society of Automotive Engineers (SAE) |
End 3 Thread Size |
N/A 7/16-20 |
Material |
N/A One-Piece Forged Steel |
Weight |
N/A 0.14 lb |