COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
JU080CP0 Bearing
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A JU080CP0

UPC Code

N/A 637400025069

Series

N/A JU

Bearing Material

N/A 52100 Bearing Quality Steel

Bearing Type

N/A Radial Contact

Bore Diameter

N/A 8.0000 in

Cage Material

N/A Non-Metallic Brass

Closure Type

N/A Sealed (Molded)

Finish/Coating

N/A Uncoated

Inner Ring Width

N/A 0.5000 in

Internal Clearance

N/A C0

Maximum Speed

N/A 2390 rpm

Operating Temperature Range

N/A -60 to 250 ºF

Outer Ring Width

N/A 0.5 in

Outside Diameter

N/A 8.75 in

Overall Width

N/A 0.5000 in

Precision Rating

N/A ABEC 1F

Radial Dynamic Load Capacity

N/A 1650 lbf

Radial Static Load Capacity

N/A 4030 lbf

Standards Met

N/A American Iron and Steel Institute (AISI 52100)

Resistance Features

N/A Corrosion Resistant

Weight

N/A 1.06 lb