COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
JA042CP0 Bearing
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A JA042CP0

UPC Code

N/A 637401025440

Series

N/A JA

Bearing Material

N/A 52100 Bearing Quality Steel

Bearing Type

N/A Radial Contact

Bore Diameter

N/A 4.2500 in

Cage Material

N/A Non-Metallic Brass

Closure Type

N/A Sealed (Molded)

Fillet Radius

N/A 0.025 in

Finish/Coating

N/A Uncoated

Inner Ring Width

N/A 0.2500 in

Internal Clearance

N/A C0

Maximum Speed

N/A 4440 rpm

Operating Temperature Range

N/A -60 to 250 ºF

Outer Ring Width

N/A 0.25 in

Outside Diameter

N/A 4.7500 in

Outside Ring Shape

N/A Straight

Overall Width

N/A 0.2500 in

Precision Rating

N/A ABEC 1F

Radial Dynamic Load Capacity

N/A 730 lbf

Radial Static Load Capacity

N/A 1370 lbf

Standards Met

N/A American Iron and Steel Institute (AISI 52100)

Weight

N/A 0.2 lb