COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
SB030AR0 Bearing
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A SB030AR0

UPC Code

N/A 637401026485

Series

N/A SB

Bearing Material

N/A 440C Stainless Steel

Bearing Type

N/A Angular Contact

Bore Diameter

N/A 3.0000 in

Cage Material

N/A Brass

Closure Type

N/A Open

Fillet Radius

N/A 0.032 in

Finish/Coating

N/A Uncoated

Inner Ring Width

N/A 0.3125 in

Internal Clearance

N/A C0

Maximum Speed

N/A 6040 rpm

Operating Temperature Range

N/A -65 to 250 ºF

Outer Ring Width

N/A 0.3125 in

Outside Diameter

N/A 3.6250 in

Outside Ring Shape

N/A Flat

Overall Width

N/A 0.3125 in

Precision Rating

N/A ABEC 1

Radial Dynamic Load Capacity

N/A 2800 lbf

Radial Static Load Capacity

N/A 4470 lbf

Standards Met

N/A American Iron and Steel Institute (AISI 440C)

Weight

N/A 0.220 lb