COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A KG300AR0-RBC

UPC Code

N/A 637400028732

Series

N/A KG

Prop 65

N/A Yes

Bore Type

N/A Round

Dynamic Load Capacity

N/A 46020 lbf

ECCN

N/A 2A001

Harmonization Code

N/A 8482.10.5028

Bearing Material

N/A 52100 Bearing Quality Steel

Bearing Type

N/A Angular Contact

Bore Diameter

N/A 30 in

Cage Material

N/A Brass

Closure Type

N/A Open

Fillet Radius

N/A 0.08 in

Finish/Coating

N/A Uncoated

Inner Ring Width

N/A 1.0000 in

Internal Clearance

N/A C0

Maximum Speed

N/A 650 rpm

Operating Temperature Range

N/A -65 to 250 ºF

Outer Ring Width

N/A 1 in

Outside Diameter

N/A 32.00 in

Outside Ring Shape

N/A Flat

Overall Width

N/A 1 in

Precision Rating

N/A ABEC 1

Standards Met

N/A American Iron and Steel Institute (AISI 52100) Military Specification (MIL-PRF-3258)

Operating Temperature [Max]

N/A 250 ºF

Snap Ring Included

N/A Without Snap Ring

Weight

N/A 23.3 lb