COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
51322-MP Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 51322-MP

Bore Diameter

N/A 110 mm

Bore Type

N/A Round

Cage Material

N/A Brass

Closure Type

N/A Open

Dynamic Load Rating

N/A 280000 N

Fillet Radius

N/A 2 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Maximum Speed

N/A 1790 rpm

Number of Rows

N/A Single-Row

Operating Temperature Range

N/A -30 to 150 ºC

Outer Ring Width

N/A 63 mm

Outside Diameter

N/A 190 mm

Overall Width

N/A 63 mm

Precision Rating

N/A Annular Bearings Engineers Committee (ABEC) 1 (International Organization for Standardization (ISO) Class Normal)

Fill Slot

N/A Non-Fill Slot

Series

N/A 513

Standards Met

N/A DIN 711 International Organization for Standardization (ISO) 104

Static Load Rating

N/A 750000 N

Thrust Bearing Type

N/A Single-Direction

Weight

N/A 16.94 lb