COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
54206 Ball Thrust Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 54206

Bearing Material

N/A 52100 Steel

Bore Diameter

N/A 20 mm

Closure Type

N/A Open

Dynamic Load Rating

N/A 70000 N

Fillet Radius

N/A 0.6 mm

UPC Code

N/A 4012801323604

Outside Diameter

N/A 70 mm

Overall Width

N/A 52 mm

Race

N/A Grooved

Separable or Banded

N/A Separable

Static Load Rating

N/A 112000 N

Thrust Bearing Type

N/A Double-Direction