COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
51232-MP Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 51232-MP

Bearing Material

N/A Steel

Bore Diameter

N/A 160 mm

Cage Material

N/A Brass

Dynamic Load Rating

N/A 56000 lbf

Fillet Radius

N/A 1.5 mm

Maximum Speed

N/A 1000 rpm

Operating Temperature Range

N/A -30 to 150 ºC

Outside Diameter

N/A 225 mm

Outside Diameter Design

N/A Straight

Overall Width

N/A 51 mm

Precision Rating

N/A Not Rated

Race

N/A Grooved

Separable or Banded

N/A Separable

Series

N/A 51200

Standards Met

N/A DIN 711 International Organization for Standardization (ISO) 104

Static Load Rating

N/A 169000 lbf

Thrust Bearing Type

N/A Single-Direction

Weight

N/A 14.67 lb