COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
52213 Double-Direction Thrust Ball
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 52213

Bore Diameter

N/A 55 mm

Bore Type

N/A Round

Cage Material

N/A Steel

Closure Type

N/A Open

Dynamic Load Rating

N/A 64000 N

Fillet Radius

N/A 1 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Maximum Speed

N/A 4100 rpm

Number of Rows

N/A Double-Row

Operating Temperature Range

N/A -30 to 150 ºC

Outer Ring Width

N/A 47 mm

Outside Diameter

N/A 100 mm

Overall Width

N/A 47 mm

Precision Rating

N/A Not Rated

Fill Slot

N/A Non-Fill Slot

Series

N/A 522

Standards Met

N/A DIN 711 International Organization for Standardization (ISO) 104

Static Load Rating

N/A 150000 N

Thrust Bearing Type

N/A Double-Direction

Weight

N/A 2.99 lb