COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
51184-MP Single-Direction Thrust Ball
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 51184-MP

Bearing Material

N/A 52100 Steel

Bore Diameter

N/A 420 mm

Closure Type

N/A Open

Dynamic Load Rating

N/A 440000 N

Fillet Radius

N/A 2 mm

UPC Code

N/A 4012801351560

Outside Diameter

N/A 500 mm

Overall Width

N/A 65 mm

Race

N/A Grooved

Separable or Banded

N/A Separable

Static Load Rating

N/A 2440000 N

Thrust Bearing Type

N/A Single-Direction