COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
54307 Ball Thrust Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 54307

Bearing Material

N/A 52100 Steel

Bore Diameter

N/A 30 mm

Closure Type

N/A Open

Dynamic Load Rating

N/A 50000 N

Fillet Radius

N/A 0.3 mm

UPC Code

N/A 4012801163231

Outside Diameter

N/A 68 mm

Overall Width

N/A 47.2 mm

Race

N/A Grooved

Separable or Banded

N/A Separable

Static Load Rating

N/A 89000 N

Thrust Bearing Type

N/A Double-Direction