COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
234408M.SP Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 234408M.SP

Bore Diameter

N/A 40 mm

Cage Material

N/A Brass

Dynamic Load Rating

N/A 20.8 kN

Fillet Radius

N/A 1 mm

Maximum Speed

N/A 12000 rpm

Outside Diameter

N/A 68 mm

Overall Width

N/A 36 mm

Precision Rating

N/A Annular Bearings Engineers Committee (ABEC) 7 (International Organization for Standardization (ISO) Class 4)

Series

N/A 2344

Static Load Rating

N/A 38 kN

Thrust Bearing Type

N/A Double-Direction

Applications

Applications

N/A Spindles