COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
16044 Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 16044

Bore Diameter

N/A 220 mm

Bore Type

N/A Round

Closure Type

N/A Open

Dynamic Load Rating

N/A 211000 N

Fillet Radius

N/A 2.1 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Maximum Speed

N/A 2600 rpm

Operating Temperature [Max]

N/A +200 ºC

Outer Ring Width

N/A 37 mm

Outside Diameter

N/A 340 mm

Overall Width

N/A 37 mm

Precision Rating

N/A Not Rated

Series

N/A 160

Standards Met

N/A DIN 625-1

Static Load Rating

N/A 240000 N

Weight

N/A 26.18 lb