COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
907 Thrust Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A 907

Bearing Material

N/A Steel

Bore Diameter

N/A 35 mm

Dynamic Load Rating

N/A 7980 lbf

Maximum Speed

N/A 4200 rpm

Outside Diameter

N/A 62 mm

Outside Diameter Design

N/A Straight

Overall Width

N/A 18 mm

Precision Rating

N/A Not Rated

Race

N/A Grooved

Separable or Banded

N/A Separable

Series

N/A 900

Static Load Rating

N/A 15100 lbf

Thrust Bearing Type

N/A Single-Direction