COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
B17 Thrust Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A B17

Bearing Material

N/A Steel

Bore Diameter

N/A 1.5000 in

Dynamic Load Rating

N/A 43600 N

UPC Code

N/A 4054364115500

Maximum Speed

N/A 2800 rpm

Outside Diameter

N/A 2.594 in

Overall Width

N/A 0.7500 in

Race

N/A Grooved

Separable or Banded

N/A Banded

Static Load Rating

N/A 95000 N

Thrust Bearing Type

N/A Single-Direction

Weight

N/A 0.67 lb