COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
B24 Thrust Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A B24

Bearing Material

N/A Steel

Bore Diameter

N/A 1.9375 in

Dynamic Load Rating

N/A 13200 lbf

Maximum Speed

N/A 2300 rpm

Outside Diameter

N/A 3.2190 in

Outside Diameter Design

N/A Straight

Overall Width

N/A 0.8750 in

Precision Rating

N/A Not Rated

Race

N/A Grooved

Separable or Banded

N/A Banded

Series

N/A B

Static Load Rating

N/A 31000 lbf

Thrust Bearing Type

N/A Single-Direction

Weight

N/A 1.13 lb