COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
D2 Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A D2

Bearing Material

N/A Steel

Bore Diameter

N/A 0.5625 in

Dynamic Load Rating

N/A 17100 N

UPC Code

N/A 4012802894158

Maximum Speed

N/A 7000 rpm

Outside Diameter

N/A 1.2190 in

Overall Width

N/A 0.5630 in

Race

N/A Grooved

Separable or Banded

N/A Banded

Static Load Rating

N/A 24900 N

Thrust Bearing Type

N/A Single-Direction

Weight

N/A 0.14 lb