COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
D7 Thrust Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A D7

Bearing Material

N/A Steel

Bore Diameter

N/A 0.8750 in

Dynamic Load Rating

N/A 29400 N

UPC Code

N/A 4012802034721

Maximum Speed

N/A 4100 rpm

Outside Diameter

N/A 1.8440 in

Overall Width

N/A 0.6250 in

Race

N/A Grooved

Separable or Banded

N/A Banded

Static Load Rating

N/A 54000 N

Thrust Bearing Type

N/A Single-Direction

Weight

N/A 0.33 lb