COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
D9 Thrust Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A D9

Bearing Material

N/A Steel

Bore Diameter

N/A 1.0000 in

Dynamic Load Rating

N/A 29800 N

UPC Code

N/A 4012802034745

Maximum Speed

N/A 3800 rpm

Outside Diameter

N/A 1.9690 in

Overall Width

N/A 0.6250 in

Race

N/A Grooved

Separable or Banded

N/A Banded

Static Load Rating

N/A 58000 N

Thrust Bearing Type

N/A Single-Direction

Weight

N/A 0.360 lb