COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
D40 Thrust Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A D40

Bearing Material

N/A Steel

Bore Diameter

N/A 3.0000 in

Dynamic Load Rating

N/A 18700 lbf

Maximum Speed

N/A 1500 rpm

Outside Diameter

N/A 4.7190 in

Outside Diameter Design

N/A Straight

Overall Width

N/A 1.0000 in

Precision Rating

N/A Not Rated

Race

N/A Grooved

Separable or Banded

N/A Banded

Series

N/A D

Static Load Rating

N/A 54000 lbf

Thrust Bearing Type

N/A Single-Direction

Weight

N/A 2.67 lb