COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
D41 Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A D41

Bearing Material

N/A Steel

Bore Diameter

N/A 3.2500 in

Dynamic Load Rating

N/A 84000 N

UPC Code

N/A 4054364115654

Maximum Speed

N/A 1500 rpm

Outside Diameter

N/A 4.9690 in

Overall Width

N/A 1.0000 in

Race

N/A Grooved

Separable or Banded

N/A Banded

Static Load Rating

N/A 249000 N

Thrust Bearing Type

N/A Single-Direction

Weight

N/A 2.8 lb