COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
EW-3/4 Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A EW-3/4

Bearing Material

N/A Steel

Bore Diameter

N/A 0.7500 in

Dynamic Load Rating

N/A 2470 N

UPC Code

N/A 4012802035063

Maximum Speed

N/A 7500 rpm

Outside Diameter

N/A 1.3130 in

Overall Width

N/A 0.2810 in

Race

N/A Flat

Separable or Banded

N/A Separable

Static Load Rating

N/A 1400 N

Thrust Bearing Type

N/A Single-Direction

Weight

N/A 0.06 lb