COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
EW1-3/4 Thrust Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A EW1-3/4

Bearing Material

N/A Steel

Bore Diameter

N/A 1.7500 in

Dynamic Load Rating

N/A 8200 N

UPC Code

N/A 4054364115753

Maximum Speed

N/A 3600 rpm

Outside Diameter

N/A 2-5/8 in

Overall Width

N/A 0.6250 in

Race

N/A Flat

Separable or Banded

N/A Separable

Static Load Rating

N/A 6000 N

Thrust Bearing Type

N/A Single-Direction

Weight

N/A 0.460 lb