COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
FTO16 Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A FTO16

Bearing Material

N/A Steel

Bore Diameter

N/A 0.5000 in

Dynamic Load Rating

N/A 1740 N

UPC Code

N/A 4047643200202

Maximum Speed

N/A 11000 rpm

Outside Diameter

N/A 0.8750 in

Overall Width

N/A 0.3750 in

Race

N/A Flat

Separable or Banded

N/A Separable

Static Load Rating

N/A 900 N

Thrust Bearing Type

N/A Single-Direction

Weight

N/A 0.05 lb