COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
W1-1/8 Thrust Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A W1-1/8

Bearing Material

N/A Steel

Bore Diameter

N/A 1.1250 in

Dynamic Load Rating

N/A 3650 lbf

Maximum Speed

N/A 5000 rpm

Outside Diameter

N/A 1.9060 in

Outside Diameter Design

N/A Straight

Overall Width

N/A 0.6350 in

Precision Rating

N/A Not Rated

Race

N/A Grooved

Separable or Banded

N/A Separable

Series

N/A W

Static Load Rating

N/A 6600 lbf

Thrust Bearing Type

N/A Single-Direction

Weight

N/A 0.3 lb