COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
4416 Thrust Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A 4416

Bearing Material

N/A Steel

Bore Diameter

N/A 1.4375 in

Dynamic Load Rating

N/A 5960 lbf

Maximum Speed

N/A 4000 rpm

Outside Diameter

N/A 2.4375 in

Outside Diameter Design

N/A Straight

Overall Width

N/A 0.7500 in

Precision Rating

N/A Not Rated

Race

N/A Grooved

Separable or Banded

N/A Separable

Series

N/A 4400

Static Load Rating

N/A 12100 lbf

Thrust Bearing Type

N/A Single-Direction

Weight

N/A 0.600 lb