COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
4450 Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A 4450

Bearing Material

N/A Steel

Bore Diameter

N/A 4.5000 in

Dynamic Load Rating

N/A 74000 N

Maximum Speed

N/A 2000 rpm

Outside Diameter

N/A 6.7500 in

Outside Diameter Design

N/A Straight

Overall Width

N/A 1.6250 in

Precision Rating

N/A Not Rated

Race

N/A Grooved

Separable or Banded

N/A Separable

Series

N/A 4400

Static Load Rating

N/A 197000 N

Thrust Bearing Type

N/A Single-Direction

Weight

N/A 8.47 lb