COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
EW-1/2 Thrust Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A EW-1/2

Bearing Material

N/A Steel

Bore Diameter

N/A 0.5000 in

Dynamic Load Rating

N/A 1740 N

Maximum Speed

N/A 11000 rpm

Outside Diameter

N/A 0.9690 in

Outside Diameter Design

N/A Straight

Overall Width

N/A 0.2500 in

Precision Rating

N/A Not Rated

Race

N/A Flat

Separable or Banded

N/A Separable

Series

N/A EW

Static Load Rating

N/A 900 N

Thrust Bearing Type

N/A Single-Direction