COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
ZKLN 1242 2RS PE Ball Screw Support Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A ZKLN 1242 2RS PE

Bore Diameter

N/A 12 mm

Cage Material

N/A Plastic

Dynamic Load Rating

N/A 3800 lbf

Maximum Speed

N/A 3800 rpm

Operating Temperature Range

N/A -30 to 120 ºC

Outside Diameter

N/A 42 mm

Outside Diameter Design

N/A Straight

Overall Width

N/A 25 mm

Precision Rating

N/A ABEC 5 (International Organization for Standardization (ISO) Class 5)

Series

N/A ZKLN

Static Load Rating

N/A 5600 lbf

Thrust Bearing Type

N/A Double-Direction

Applications

Applications

N/A Ball Screw Support