COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
2917
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A 2917

Bearing Material

N/A Steel

Bore Diameter

N/A 85 mm

Cage Material

N/A Steel

Dynamic Load Rating

N/A 11900 lbf

Maximum Speed

N/A 2000 rpm

Outside Diameter

N/A 115 mm

Outside Diameter Design

N/A Straight

Overall Width

N/A 22 mm

Precision Rating

N/A Not Rated

Race

N/A Grooved

Separable or Banded

N/A Separable

Series

N/A 2900

Static Load Rating

N/A 35000 lbf

Thrust Bearing Type

N/A Single-Direction