COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
51120 Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 51120

Series

N/A 511

Bearing Material

N/A High Carbon Chrome Steel

Bore Diameter

N/A 100 mm

Cage Material

N/A Steel

Dynamic Load Rating

N/A 85000 N

Fillet Radius

N/A 1 mm

Maximum Speed

N/A 2400 rpm

Operating Temperature Range

N/A -40 to 120 ºC

Outside Diameter

N/A 135 mm

Outside Diameter Design

N/A Straight

Overall Width

N/A 25 mm

Precision Rating

N/A International Organization for Standardization (ISO) Class 0

Separable or Banded

N/A Separable

Static Load Rating

N/A 268000 N

Thrust Bearing Type

N/A Single-Direction

Weight

N/A 2.11 lb