COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
562940/GMP5 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 562940/GMP5

Series

N/A 5629

Bearing Material

N/A High Carbon Chrome Steel

Bore Diameter

N/A 200 mm

Cage Material

N/A Brass

Dynamic Load Rating

N/A 185000 N

Fillet Radius

N/A 2.1 mm

Maximum Speed

N/A 1800 rpm

Operating Temperature Range

N/A -40 to 120 ºC

Outside Diameter

N/A 280 mm

Outside Diameter Design

N/A Straight

Overall Width

N/A 96 mm

Precision Rating

N/A International Organization for Standardization (ISO) Class 5

Separable or Banded

N/A Separable

Static Load Rating

N/A 735000 N

Thrust Bearing Type

N/A Double-Direction

Weight

N/A 34.17 lb