COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
51144 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 51144

Series

N/A 511

Bearing Material

N/A High Carbon Chrome Steel

Bore Diameter

N/A 220 mm

Cage Material

N/A Steel

Dynamic Load Rating

N/A 177000 N

Fillet Radius

N/A 1.1 mm

Maximum Speed

N/A 1300 rpm

Operating Temperature Range

N/A -40 to 120 ºC

Outside Diameter

N/A 267 mm

Outside Diameter Design

N/A Straight

Overall Width

N/A 37 mm

Precision Rating

N/A International Organization for Standardization (ISO) Class 0

Separable or Banded

N/A Separable

Static Load Rating

N/A 740000 N

Thrust Bearing Type

N/A Single-Direction

Weight

N/A 8.82 lb