COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
51207 Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 51207

Series

N/A 512

Bearing Material

N/A High Carbon Chrome Steel

Bore Diameter

N/A 35 mm

Cage Material

N/A Resin

Dynamic Load Rating

N/A 39000 N

Fillet Radius

N/A 1 mm

Maximum Speed

N/A 4200 rpm

Operating Temperature Range

N/A -40 to 120 ºC

Outside Diameter

N/A 62 mm

Outside Diameter Design

N/A Straight

Overall Width

N/A 18 mm

Precision Rating

N/A International Organization for Standardization (ISO) Class 0

Separable or Banded

N/A Separable

Static Load Rating

N/A 78000 N

Thrust Bearing Type

N/A Single-Direction

Weight

N/A 0.44 lb