COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
51215 Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 51215

Series

N/A 512

Bearing Material

N/A High Carbon Chrome Steel

Bore Diameter

N/A 75 mm

Cage Material

N/A Steel

Cage Type

N/A Pressed

Closure Type

N/A Open

Dynamic Load Rating

N/A 17400 lbf

Fillet Radius

N/A 1 mm

Harmonization Code

N/A 8482.10.5008

Internal Clearance

N/A CN

Maximum Speed

N/A 2600 rpm

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 110 mm

Outside Diameter Design

N/A Straight

Overall Width

N/A 27 mm

Precision Rating

N/A International Organization for Standardization (ISO) Class 0

Separable or Banded

N/A Separable

Static Load Rating

N/A 47000 lbf

Thrust Bearing Type

N/A Single-Direction

Weight

N/A 1.927 lb