COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
562008/GNP5 Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 562008/GNP5

Series

N/A 5620

Bearing Material

N/A High Carbon Chrome Steel

Bore Diameter

N/A 40 mm

Cage Material

N/A Brass

Dynamic Load Rating

N/A 23800 N

Fillet Radius

N/A 1 mm

Maximum Speed

N/A 7500 rpm

Operating Temperature Range

N/A -40 to 120 ºC

Outside Diameter

N/A 68 mm

Outside Diameter Design

N/A Straight

Overall Width

N/A 36 mm

Precision Rating

N/A International Organization for Standardization (ISO) Class 5

Separable or Banded

N/A Separable

Static Load Rating

N/A 58500 N

Thrust Bearing Type

N/A Double-Direction

Weight

N/A 0.98 lb