COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
562005/GNP4 BB
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 562005/GNP4

Series

N/A 5620

Bearing Material

N/A High Carbon Chrome Steel

Bore Diameter

N/A 25 mm

Cage Material

N/A Brass

Cage Type

N/A Machined

Closure Type

N/A Open

Dynamic Load Rating

N/A 2970 lbf

Fillet Radius

N/A 0.6 mm

Harmonization Code

N/A 8482.10.5028

Maximum Speed

N/A 10000 rpm

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 47 mm

Outside Diameter Design

N/A Straight

Overall Width

N/A 28 mm

Precision Rating

N/A International Organization for Standardization (ISO) Class 4

Separable or Banded

N/A Separable

Static Load Rating

N/A 6350 lbf

Thrust Bearing Type

N/A Double-Direction

Weight

N/A 0.4340 lb