COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A TP30X18TUFP-SS

Series

N/A TP

Bolt Center-to-Center Length

N/A 34.5000 in

Bottom Type

N/A Channel Bottom

Frame Material

N/A 300 Stainless Steel

Height to Center Line

N/A 4.3750 in

UPC Code

N/A 841946124265

Overall Height

N/A 9.8900 in

Overall Length

N/A 36.5000 in

Rod Diameter

N/A 1 in

Travel

N/A 18.0000 in

Weight

N/A 52.53 lb

Features & Benefits

Features & Benefits

N/A
  • PCI Top Angle Take-Up Frames offer heavy duty rugged construction and feature added protection for the threaded adjustment rod
  • The top angle which protects the adjustment rod is easily removable via two bolts offering access to the bearing
  • Top Angle Frames are top mounted and use Take-Up bearings with round bottom housings