COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TRTU0805B-20 (Black 8 mm)
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TRTU0805B-20

Color

N/A Black

Fluid Type

N/A Air Water

Length

N/A 20 m

Material Specification

N/A Flame Resistant Polyolefin Outer Layer is Equivalent to UL-94 Standard V-0

Minimum Bend Radius

N/A 60 mm

Operating Temperature [Min]

N/A 60 ºF

Operating Temperature [Max]

N/A 104 ºF

Operating Pressure at Room Temperature

N/A 116 psi

Tube Inside Diameter

N/A 0.197 in5 mm

Inside Tube Material

N/A Polyurethane

Outside Tube Material

N/A Flame Retardant Polyolefin

Middle Tube Material

N/A Polyolefin Resin

Tube Outside Diameter

N/A 0.313 in8 mm

Typical Applications

N/A Flame Resistance General Purpose Air/Water