COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TH0425N-20
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TH0425N-20

Color

N/A Translucent

Fluid Type

N/A Air Inert Gas Water

Length

N/A 20 m

Material

N/A Fluorinated Ethylene Propylene Resin

Material Specification

N/A Complies with FDA 177-1550 dissolution test.

Operating Pressure at Room Temperature

N/A 247 psi

Physical Resistance

N/A Chemical Heat

Recommended Radius

N/A 20 mm

Tube Close Bend Radius

N/A 15 mm

Tube Inside Diameter

N/A 0.098 in2.5 mm

Tube Material

N/A Fluoropolymer (Fluorinated ethylene propylene (FEP))

Tube Outside Diameter

N/A 0.156 in4 mm

Typical Applications

N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas

Weight

N/A 0.79 lb