COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TL0403-20
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TL0403-20

Color

N/A Translucent

Fluid Type

N/A Air Inert Gas Water

Length

N/A 20 m

Minimum Bend Radius

N/A 20 mm

Operating Pressure at Room Temperature

N/A 145 psi

Physical Resistance

N/A Chemical Heat

Tube Inside Diameter

N/A 0.118 in3 mm

Tube Material

N/A Super Perfluoroalkoxy Alkanes (PFA)

Tube Outside Diameter

N/A 0.156 in4 mm

Typical Applications

N/A General Purpose Air/Water Heat Resistance Inert Gas

Weight

N/A 0.77 lb