COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TPS0425BU-20
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TPS0425BU-20

Color

N/A Blue

Fluid Type

N/A Air Nitrogen Gas Pure Water

Shore D Hardness

N/A 54 duro

Length

N/A 20 m

Operating Medium

N/A Air Nitrogen Water

Tube Inside Diameter

N/A 0.098 in2.5 mm

Tube Material

N/A Polyolefin Resin

Tube Outside Diameter

N/A 0.158 in4 mm

Typical Applications

N/A Clean Room General Purpose Air/Water

Weight

N/A 0.7 lb