COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TCU0425B-1 Tubing, Coil-Type
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TCU0425B-1

Color

N/A Black

Fluid Type

N/A Air

Shore A Hardness

N/A 95 duro

Maximum Operating Length

N/A 1.5 m

Operating Temperature [Max]

N/A 140 ºF

Operating Temperature [Min]

N/A -4 ºF

Number of Coil Windings Per Tube Length

N/A 52

Number of Tubes

N/A 1

Operating Medium

N/A Air Only

Operating Pressure at Room Temperature

N/A 116 psi

Tube Inside Diameter

N/A 0.098 in2.5 mm

Tube Material

N/A Polyurethane

Tube Outside Diameter

N/A 0.156 in4 mm

Typical Applications

N/A General Purpose Air

Weight

N/A 0.14 lb