Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A TIUB13B-305 |
Color |
N/A Black |
Fluid Type |
N/A Air Water |
Shore A Hardness |
N/A 95 duro |
Length |
N/A 1000 ft |
Minimum Bend Radius |
N/A 1.38 in |
Operating Medium |
N/A Air Water |
Operating Pressure at Room Temperature |
N/A 116 psi |
Physical Resistance |
N/A Abrasion Chemical Cut Kink Tear |
Tube Inside Diameter |
N/A 0.330 in |
Tube Material |
N/A Polyurethane |
Tube Outside Diameter |
N/A 0.500 in |
Typical Applications |
N/A General Purpose Air/Water |
Weight |
N/A 12.11 lb |