Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A TU0425PU2-20 |
Color |
N/A TR Purple |
Fluid Type |
N/A Air Water |
Hardness |
N/A Shore A 95 |
Length |
N/A 20 m |
Operating Pressure at Room Temperature |
N/A 116 psi |
Tube Inside Diameter |
N/A 0.098 in2.5 mm |
Tube Material |
N/A Polyurethane |
Tube Outside Diameter |
N/A 0.158 in4 mm |
Typical Applications |
N/A General Purpose Air/Water |
Weight |
N/A 0.75 lb |